??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
LDZ150-340
HELP_VARIABLE
Company
PRiCi FA
Description
LDZ - Module bottom plate - Vertical Mounting Type
Bill of material
LDZ150-340
MODEL
Model
LDZ150-340
MAT
Material
Equivalent to A6061
SUR
Surface treatment
Black Anode Treatment
CODE
Code
LDZ
VAR02
W
VAR04
Mould Length L
mm
FIX02
L1
310 mm
FIX04
Q
6 mm
FIX06
S1
50 mm
FIX08
X
35 mm
FIX10
P1
80 mm
FIX12
Y
20 mm
FIX14
P2
110 mm
FIX16
K
9 mm
FIX18
T
12 mm
FIX20
Applicable Module
Table150×150 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D