??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
DXZ101CK6-25-B5
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ101CK - Guide shaft - Oil Free Bushings - one end external thread same diameter type
Bill of material
DXZ101CK6-25-B5
MODEL
Model
DXZ101CK6-25-B5
TOL
D Tolerance
f8
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Hard chromium plating
HN
Hardness
-
CODE
Code
DXZ101CK
VAR02
D
mm
FIX02
DGC
-0.010/-0.028
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
VAR06
B Specify unit 1mm
mm
Enter value for VAR06
B Specify unit 1mm
mm
cm
inch
ft
FIX04
MZHI
6 mm
FIX06
(Y)MAX
600 mm
FIX08
M Coarse thread
M6
FIX10
M Pitch
1.00 mm
VAR08
Append spanner slot processing
VAR10
SC Specify unit 1mm
mm
FIX12
W
0 mm
FIX14
L1
8 mm
VAR12
Additional plane machining
VAR14
FC Specify unit 1mm
mm
VAR16
E Specify unit 1mm
mm
FIX16
H
0.0 mm
FIX18
C
0.2 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D