??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
DXZ103CK8-25-F5-M6-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ103CK - Linear Shaft - Oil Free Bushings - One End External Thread with Undercut
Bill of material
DXZ103CK8-25-F5-M6-SC0
MODEL
Model
DXZ103CK8-25-F5-M6-SC0
TOL
D Tolerance
f8 mm
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Hard chromium plating
HN
Hardness
-
CODE
Code
DXZ103CK
VAR02
D
mm
FIX02
D Tolerance
-0.013/-0.035 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
External Thread
VAR12
M Selection
mm
VAR14
MMC Selection
mm
VAR16
MMS Selection
mm
VAR18
SC Specify unit 1mm
mm
Enter value for VAR18
SC Specify unit 1mm
mm
cm
inch
ft
FIX06
W
7 mm
FIX08
L1
8 mm
FIX12
C
Less than 0.5 mm
VAR22
Additional plane machining
VAR24
FC Specify unit 1mm
mm
VAR26
E Specify unit 1mm
mm
FIX14
H
0.0 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D