??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
DXZ104JK6-25-B5-S5
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ104J - Guide shaft - Oil Free Bushings - same diameter type of external thread at both ends
Bill of material
DXZ104JK6-25-B5-S5
MODEL
Model
DXZ104JK6-25-B5-S5
TOL
D Tolerance
f8
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Hard chromium plating
HN
Hardness
-
CODE
Code
DXZ104JK
VAR02
D
mm
FIX02
D Tolerance
-0.010/-0.028
VAR04
L Specify unit 1mm
VAR06
B Specify unit 1mm
mm
Enter value for VAR06
B Specify unit 1mm
mm
cm
inch
ft
VAR08
S Specify unit 1mm
mm
Enter value for VAR08
S Specify unit 1mm
mm
cm
inch
ft
FIX04
M
6 mm
FIX06
Y
600 mm
FIX08
M Coarse thread
M6 mm
FIX10
M Pitch
1.00 mm
VAR10
Append spanner slot processing
VAR12
SC Specify unit 1mm
mm
FIX12
W
0 mm
FIX14
L1
8 mm
VAR14
Additional plane machining
VAR16
FC Specify unit 1mm
mm
VAR18
E Specify unit 1mm
mm
FIX16
H
0.0 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D