??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
DXZ106CK8-25-F10-B5-P6-M6-T10-S5-Q6-N6
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ106CK - Linear Shaft - Oil Free Bushings - Stepped and External Thread
Bill of material
DXZ106CK8-25-F10-B5-P6-M6-T10-S5-Q6-N6
MODEL
Model
DXZ106CK8-25-F10-B5-P6-M6-T10-S5-Q6-N6
LV1
Shaft end shape
Both End Stepped and External Thread
TOL
D Tolerance
f8 mm
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Hard chromium plating
HN
Hardness
-
CODE
Code
DXZ106CK
VAR02
D
mm
FIX02
D Tolerance
-0.013/-0.035 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
B Specify unit 1mm
mm
Enter value for VAR10
B Specify unit 1mm
mm
cm
inch
ft
VAR12
P Specify unit 1mm
mm
FIX06
P Tolerance
-0.004/-0.012 mm
VAR14
M(Coarse thread) Selection
mm
VAR16
T Specify unit 1mm
mm
Enter value for VAR16
T Specify unit 1mm
mm
cm
inch
ft
VAR18
S Specify unit 1mm
mm
Enter value for VAR18
S Specify unit 1mm
mm
cm
inch
ft
VAR20
Q Specify unit 1mm
mm
FIX08
Q Tolerance
-0.004/-0.012 mm
VAR22
N(Coarse thread) Selection
mm
FIX10
R
Less than 0.3 mm
FIX12
C
Less than 0.5 mm
VAR24
Additional wrench slot processing
VAR26
SC Specify unit 1mm
mm
FIX14
W
0 mm
FIX16
L1
0 mm
VAR28
Additional plane machining
VAR30
FC Specify unit 1mm
mm
VAR32
E Specify unit 1mm
mm
FIX18
H
0.0 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D