??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
DXZ113CK8-25-F2-P6-T2
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ113CK - Linear Shafts - Oil Free Bushings - Both End Stepped
Bill of material
DXZ113CK8-25-F2-P6-T2
MODEL
Model
DXZ113CK8-25-F2-P6-T2
TOL
D Tolerance
f8 mm
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Hard chromium plating
HN
Hardness
-
CODE
Code
DXZ113CK
VAR02
D
mm
FIX02
D Tolerance
-0.013/-0.035
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
T Specify unit 1mm
mm
Enter value for VAR10
T Specify unit 1mm
mm
cm
inch
ft
VAR12
P Specify unit 1mm
FIX06
P Tolerance
-0.004/-0.012
FIX08
(Y) max.
1000 mm
FIX10
R
Less than 0.3 mm
FIX12
C
Less than 0.5 mm
VAR14
Additional plane machining
VAR16
FC Specify unit 1mm
mm
VAR18
WFC Specify unit 1mm
mm
VAR20
E Specify unit 1mm
mm
VAR22
A Specify unit 1mm
mm
FIX14
H
0.0 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D