??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
DXZ25J5-25-F2-B0-P3-T2-S0-Q3
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ25J,DXZ25JK,DXZ25SK - High Precision Linear Shafts - Both Ends Threaded
Bill of material
DXZ25J5-25-F2-B0-P3-T2-S0-Q3
MODEL
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
HN
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
-0.004/-0.012 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
B Specify unit 1mm
mm
VAR12
P External thread
VAR14
P Selection
mm
VAR16
PMC(Fine) Selection
mm
VAR18
PMS(Fine) Selection
mm
VAR20
T Specify unit 1mm
mm
Enter value for VAR20
T Specify unit 1mm
mm
cm
inch
ft
VAR22
S Specify unit 1mm
mm
VAR24
Q External thread
VAR26
Q Selection
mm
VAR28
QMC(Fine) Selection
mm
VAR30
QMS(Fine) Selection
mm
FIX06
C
mm
VAR32
Set Screw Flats
VAR34
FC Specify unit 1mm
mm
VAR36
WFC Specify unit 1mm
mm
VAR38
E Specify unit 1mm
mm
VAR40
A Specify unit 1mm
mm
FIX08
H
0.0 mm
VAR42
Add Undercut (P)
FIX10
PC
0.0 mm
FIX12
F-B
0 mm
VAR44
Add Undercut (Q)
FIX14
QC
0.0 mm
FIX16
T-S
0 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D