??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
DXZ31J6-25-F2-B0-P3-T2-S0-Q3-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ31J,DXZ31JK,DXZ31SK - High Precision Linear Shafts - Both Ends Threaded with Wrench Flats
Bill of material
DXZ31J6-25-F2-B0-P3-T2-S0-Q3-SC0
MODEL
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
HN
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
-0.004/-0.012 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
B Specify unit 1mm
mm
VAR12
P External thread
VAR14
P Selection
mm
VAR16
PMC(Fine) Selection
mm
VAR18
PMS(Fine) Selection
mm
VAR20
T Specify unit 1mm
mm
Enter value for VAR20
T Specify unit 1mm
mm
cm
inch
ft
VAR22
S Specify unit 1mm
mm
VAR24
Q External thread
VAR26
Q Selection
mm
VAR28
QMC(Fine) Selection
mm
VAR30
QMS(Fine) Selection
mm
VAR32
SC Specify unit 1mm
mm
Enter value for VAR32
SC Specify unit 1mm
mm
cm
inch
ft
FIX06
W
5 mm
FIX08
l1
8 mm
FIX10
C
Less than 0.5 mm
VAR34
Append second wrench flats processing
VAR36
SX Specify unit 1mm
mm
VAR38
Set Screw Flats
VAR40
FC Specify unit 1mm
mm
VAR42
WFC Specify unit 1mm
mm
VAR44
E Specify unit 1mm
mm
VAR46
A Specify unit 1mm
mm
FIX12
H
0.0 mm
VAR48
Add Undercut (P)
FIX14
PC
0.0 mm
FIX16
F-B
0 mm
VAR50
Add Undercut (Q)
FIX18
QC
0.0 mm
FIX20
T-S
0 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D