??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
DXZ32J8-25-F2-P6-M3-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ32J,DXZ32JK,DXZ32SK - Linear Shafts - High Precision And Precision Type - One End Stepped and Internal Thread with Wrench Flats
Bill of material
DXZ32J8-25-F2-P6-M3-SC0
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.005/-0.014
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
P Specify unit 1mm
VAR12
Internal Thread
VAR14
M Selection
mm
VAR16
MSC Selection
mm
VAR18
SC Specify unit 1mm
mm
Enter value for VAR18
SC Specify unit 1mm
mm
cm
inch
ft
FIX06
W
7 mm
FIX08
L1
8 mm
FIX10
(Y) max.
300 mm
FIX14
C
Less than 0.5 mm
VAR20
Append second wrench flats processing
VAR22
SX Specify unit 1mm
mm
VAR24
Additional plane machining
VAR26
FC Specify unit 1mm
mm
VAR28
WFC Specify unit 1mm
mm
VAR30
E Specify unit 1mm
mm
VAR32
A Specify unit 1mm
mm
FIX16
H
0.0 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D