??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
DXZ33J8-25-F2-B0-P3-T2-S0-Q3-H4
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ33J,DXZ33JK,DXZ33SK - Linear Shafts - Both Ends Threaded with Cross-Drilled Hole
Bill of material
DXZ33J8-25-F2-B0-P3-T2-S0-Q3-H4
MODEL
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
HN
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
-0.005/-0.014 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
B Specify unit 1mm
mm
VAR12
P External thread
VAR14
P Selection
mm
VAR16
PMC(Fine) Selection
mm
VAR18
PMS(Fine) Selection
mm
VAR20
T Specify unit 1mm
mm
Enter value for VAR20
T Specify unit 1mm
mm
cm
inch
ft
VAR22
S Specify unit 1mm
mm
VAR24
Q External thread
VAR26
Q Selection
mm
VAR28
QMC(Fine) Selection
mm
VAR30
QMS(Fine) Selection
mm
VAR32
H Specify unit 1mm
mm
Enter value for VAR32
H Specify unit 1mm
mm
cm
inch
ft
FIX06
d
3 mm
FIX08
R
Less than 0.3 mm
FIX10
C
Less than 0.5 mm
VAR34
Set Screw Flats
VAR36
FC Specify unit 1mm
mm
VAR38
WFC Specify unit 1mm
mm
VAR40
E Specify unit 1mm
mm
VAR42
A Specify unit 1mm
mm
FIX12
H
0.0 mm
VAR44
Add Undercut (P)
FIX14
PC
0.0 mm
FIX16
F-B
0 mm
VAR46
Add Undercut (Q)
FIX18
QC
0.0 mm
FIX20
T-S
0 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D