??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
DXZ34J8-25-F2-P6-M3-N3
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ34J,DXZ34JK,DXZ34SK - Linear Shafts - High Precision And Precision Type - One End Stepped and Both End Internal Thread
Bill of material
DXZ34J8-25-F2-P6-M3-N3
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.005/-0.014
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
VAR08
F Specify unit 1mm
VAR10
P Specify unit 1mm
FIX06
P Tolerance
-0.004/-0.012
VAR12
Left Internal Thread
VAR14
M(Coarse thread) Selection
mm
VAR16
MSC(Fine thread) Selection
mm
VAR18
Right Internal Thread
mm
VAR20
N(Coarse thread) Selection
mm
VAR22
NSC(Fine thread) Selection
mm
FIX08
(Y)Max.
300 mm
FIX12
C
Less than 0.5 mm
VAR24
Additional plane machining
VAR26
FC Specify unit 1mm
mm
VAR28
WFC Specify unit 1mm
mm
VAR30
E Specify unit 1mm
mm
VAR32
A Specify unit 1mm
mm
FIX14
H
0.0 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D