??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
DXZ36J8-25-F2-P6-M3-N3-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ36J,DXZ36JK,DXZ36SK - Linear Shafts - High Precision And Precision Type - One End Stepped and Both End Internal Thread with Wrench Flats
Bill of material
DXZ36J8-25-F2-P6-M3-N3-SC0
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.005/-0.014
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
VAR08
F Specify unit 1mm
VAR10
P Specify unit 1mm
FIX06
P Tolerance
-0.004/-0.012
VAR12
Left Internal Thread
VAR14
M(Coarse thread) Selection
mm
VAR16
MSC(Fine thread) Selection
mm
VAR18
Right Internal Thread
mm
VAR20
N(Coarse thread) Selection
mm
VAR22
NSC(Fine thread) Selection
mm
FIX08
W
7 mm
FIX10
L1
8 mm
FIX12
(Y)Max.
300 mm
FIX16
C
Less than 0.5 mm
VAR24
SC Specify unit 1mm
mm
Enter value for VAR24
SC Specify unit 1mm
mm
cm
inch
ft
VAR26
Append second wrench flats processing
VAR28
SX Specify unit 1mm
mm
VAR30
Additional plane machining
VAR32
FC Specify unit 1mm
mm
VAR34
WFC Specify unit 1mm
mm
VAR36
E Specify unit 1mm
mm
VAR38
A Specify unit 1mm
mm
FIX18
H
0.0 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D