??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
DXZ37J8-25-F5-M6-T5-N6
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ37J,DXZ37JK,DXZ37SK - High Precision Linear Shafts - Both Ends Threaded with Undercut
Bill of material
DXZ37J8-25-F5-M6-T5-N6
MODEL
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
HN
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
-0.005/-0.014 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
M External Thread
VAR12
M(Coarse thread) Selection
mm
VAR14
MMC(Fine thread) Selection
mm
VAR16
MMS(Fine thread) Selection
mm
FIX06
M Pitch
1.00 mm
FIX08
MC
4.2 mm
FIX10
M Undercut (g)
2.0 mm
VAR18
T Specify unit 1mm
mm
Enter value for VAR18
T Specify unit 1mm
mm
cm
inch
ft
VAR20
N External Thread
VAR22
N(Coarse thread) Selection
mm
VAR24
NMC(Fine thread) Selection
mm
VAR26
NMS(Fine thread) Selection
mm
FIX12
N Pitch
1.00 mm
FIX14
NC
4.2 mm
FIX16
N Undercut (g)
2.0 mm
FIX18
C
Less than 0.5 mm
VAR28
Set Screw Flats
VAR30
FC Specify unit 1mm
mm
VAR32
WFC Specify unit 1mm
mm
VAR34
E Specify unit 1mm
mm
VAR36
A Specify unit 1mm
mm
FIX20
H
0.0 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D