??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
DXZ41J8-25-F5-M6-T5-N6-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ41J,DXZ41JK,DXZ41SK - High Precision Linear Shafts - Both Ends Threaded with Undercuts and Wrench Flats
Bill of material
DXZ41J8-25-F5-M6-T5-N6-SC0
MODEL
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
HN
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
-0.005/-0.014 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
M External Thread
VAR12
M(Coarse thread) Selection
mm
VAR14
MMC(Fine thread) Selection
mm
VAR16
MMS(Fine thread) Selection
mm
FIX06
M Pitch
1.00 mm
FIX08
MC
4.2 mm
FIX10
M Undercut (g)
2.0 mm
VAR18
T Specify unit 1mm
mm
Enter value for VAR18
T Specify unit 1mm
mm
cm
inch
ft
VAR20
N External Thread
VAR22
N(Coarse thread) Selection
mm
VAR24
NMC(Fine thread) Selection
mm
VAR26
NMS(Fine thread) Selection
mm
FIX12
N Pitch
1.00 mm
FIX14
NC
4.2 mm
FIX16
N Undercut (g)
2.0 mm
VAR28
SC Specify unit 1mm
mm
Enter value for VAR28
SC Specify unit 1mm
mm
cm
inch
ft
FIX18
W
7 mm
FIX20
l1
8 mm
FIX22
C
Less than 0.5 mm
VAR30
Append second wrench flats processing
VAR32
SX Specify unit 1mm
mm
VAR34
Set Screw Flats
VAR36
FC Specify unit 1mm
mm
VAR38
WFC Specify unit 1mm
mm
VAR40
E Specify unit 1mm
mm
VAR42
A Specify unit 1mm
mm
FIX24
H
0.0 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D