??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
DXZ54J16-48-M12-N12
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ54J,DXZ54JK - Tube shaft-inner thread at both ends
Bill of material
DXZ54J16-48-M12-N12
MODEL
Model
TOL
LV1 type
g6
MAT
Material
Equivalent to SUJ2
SUR
Surface treatment
HN
Hardness
High frequency quenching 58HRC~
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.006/-0.017
VAR04
L Dimension Tolerance Change
VAR06
L Specified unit 1mm (LKC:Specified unit 0.1mm)
mm
Enter value for VAR06
L Specified unit 1mm (LKC:Specified unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1
VAR08
M(Coarse thread) Selection
mm
VAR10
N(Coarse thread) Selection
mm
FIX06
d
10 mm
FIX08
C
Less than 0.5 mm
VAR12
Additional 2 spanner groove processing
VAR14
WSC Specify unit 1mm
mm
VAR16
X Specify unit 1mm
mm
FIX10
W
0 mm
FIX12
L1
0 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D