??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
DXZ55J16-58-M12-N12-SC24
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ55J,DXZ55JK - Pipe shaft-internal thread with wrench groove at both ends
Bill of material
DXZ55J16-58-M12-N12-SC24
MODEL
Model
TOL
LV1 type
g6
MAT
Material
Equivalent to SUJ2
SUR
Surface treatment
HN
Hardness
High frequency quenching 58HRC~
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.006/-0.017
VAR04
L Dimension Tolerance Change
FIX04
LKCZ
±0.1
VAR06
L Specified unit 1mm (LKC:Specified unit 0.1mm)
mm
Enter value for VAR06
L Specified unit 1mm (LKC:Specified unit 0.1mm)
mm
cm
inch
ft
VAR08
M(Coarse thread) Selection
mm
VAR10
N(Coarse thread) Selection
mm
VAR12
SC Specify unit 1mm
mm
FIX06
W
14 mm
FIX08
L1
10 mm
FIX10
d
10 mm
FIX12
C
Less than 0.5 mm
VAR14
Append second wrench flats processing
VAR16
SX Specify unit 1mm
mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D