??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
DXZ57J16-48-M12
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ57J,DXZ57JK - Tube shaft-one end inner thread type
Bill of material
DXZ57J16-48-M12
MODEL
Model
TOL
LV1 type
g6
MAT
Material
Equivalent to SUJ2
SUR
Surface treatment
HN
Hardness
High frequency quenching 58HRC~
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.006/-0.017
VAR04
L Dimension Tolerance Change
VAR06
L Specified unit 1mm (LKC:Specified unit 0.1mm)
mm
Enter value for VAR06
L Specified unit 1mm (LKC:Specified unit 0.1mm)
mm
cm
inch
ft
FIX04
LKCZ
±0.1
VAR08
M(Coarse thread) Selection
mm
FIX06
d
10 mm
FIX08
C
Less than 0.5 mm
VAR10
Additional right end hole machining
VAR12
K Specified unit 1mm
mm
FIX10
V
0 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D