??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
DXZ60CK6-20-M3-N3
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ60CK - Linear Shafts - Oil Free Bushings - Both End Internal Thread
Bill of material
DXZ60CK6-20-M3-N3
MODEL
Model
DXZ60CK6-20-M3-N3
TOL
D Tolerance
f8 mm
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Hard chromium plating
HN
Hardness
-
CODE
Code
DXZ60CK
VAR02
D
mm
FIX02
D Tolerance
-0.010/-0.028
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
VAR08
Left Internal Thread
VAR10
M(Coarse thread) Selection
mm
VAR12
MSC(Fine thread) Selection
mm
VAR14
Right Internal Thread
mm
VAR16
N(Coarse thread) Selection
mm
VAR18
NSC(Fine thread) Selection
mm
FIX06
C
Less than 0.5 mm
VAR20
Additional plane machining
VAR22
FC Specify unit 1mm
mm
VAR24
WFC Specify unit 1mm
mm
VAR26
E Specify unit 1mm
mm
VAR28
A Specify unit 1mm
mm
FIX08
H
0.0 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D