??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
DXZ78J8-20-F2-P6-T4-S2-Q3
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ78J,DXZ78JK,DXZ78SK - Linear Shafts - One End Stepped, One End Threaded
Bill of material
DXZ78J8-20-F2-P6-T4-S2-Q3
MODEL
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
-
HN
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
-0.005/-0.014 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
P Specify unit 1mm
mm
VAR12
T Specify unit 1mm
mm
Enter value for VAR12
T Specify unit 1mm
mm
cm
inch
ft
VAR14
S Specify unit 1mm
mm
VAR16
Q External Thread
mm
VAR18
Q Selection
mm
VAR20
QMC Selection
mm
VAR22
QMS Selection
mm
FIX06
R
Less than 0.3 mm
FIX08
C
Less than 0.5 mm
VAR24
Wrench Flats
VAR26
SC Specify unit 1mm
mm
VAR28
WSC Specify unit 1mm
mm
VAR30
X Specify unit 1mm
mm
FIX10
W
0 mm
FIX12
l1
0 mm
VAR32
Add Undercut
FIX14
QC
0.0 mm
FIX16
F-B
0.0 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D