??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
DXZ89J6-20-V5-K4
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ89J,DXZ89JK,DXZ89SK - Linear Shaft -Straight bar type with stop groove at one end
Bill of material
DXZ89J6-20-V5-K4
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.004/-0.012 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Inserisci valore per VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
V Specify unit 1mm
mm
Inserisci valore per VAR08
V Specify unit 1mm
mm
cm
inch
ft
VAR10
K(Slot size) Selection
mm
FIX06
D1
5 mm
FIX08
C
Less than 0.5 mm
VAR12
Additional wrench slot processing
VAR14
SC Specify unit 1mm
mm
FIX12
W
0 mm
FIX14
L1
0 mm
VAR16
Additional plane machining
VAR18
FC Specify unit 1mm
mm
VAR20
E Specify unit 1mm
mm
FIX10
H
0.0 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D