??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
DXZ93J12-35-F2-P7-M4-N4
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ93J,DXZ93JK,DXZ93SK - Linear Shafts - One End Steppedand Tapped One End Tapped Pilot
Bill of material
DXZ93J12-35-F2-P7-M4-N4
MODEL
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
HN
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
-0.006/-0.017 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
P Specify unit 1mm
mm
Enter value for VAR10
P Specify unit 1mm
mm
cm
inch
ft
VAR12
M(Coarse thread) Selection
mm
VAR14
N(Coarse thread) Selection
mm
FIX06
V Hole Diameter
8 mm
FIX08
l Hole Depth
9 mm
FIX10
R
Less than 0.3 mm
FIX12
C
Less than 0.5 mm
VAR16
Wrench Flats
VAR18
SC Specify unit 1mm
mm
FIX14
W
0 mm
FIX16
l1
0 mm
VAR20
Set Screw Flats
VAR22
FC Specify unit 1mm
mm
VAR24
E Specify unit 1mm
mm
FIX18
H
0.0 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D