??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
DXZ97J6-20-M3
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ97J,DXZ97JK,DXZ97SK - Linear Shafts - Hexagon pass - step internal thread type
Bill of material
DXZ97J6-20-M3
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.004/-0.012
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
VAR08
Internal Thread
VAR10
M Selection
mm
VAR12
MSC Selection
mm
FIX06
C
Less than 0.5 mm
FIX10
Hexagonal hole depth l
3.5 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D