??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
DXZ98J8-25-F2-P6-M3
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ98J,DXZ98JK,DXZ98SK - Linear Shafts - High Precision Standard Type - Step internal thread type
Bill of material
DXZ98J8-25-F2-P6-M3
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.005/-0.014
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
P Specify unit 1mm
VAR12
Internal Thread
VAR14
M Selection
mm
VAR16
MSC Selection
mm
FIX06
(Y) max.
424 mm
FIX08
R
Less than 0.3 mm
FIX10
C
Less than 0.5 mm
FIX12
b
3 mm
FIX14
Hexagonal hole depth l
4.5 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D