??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
SFP3-10
HELP_VARIABLE
Company
PRiCi FA
Description
SFP,SFZ,PSSFJ,DXZ117SK - Linear Shafts - High Precision Standard - Straight Type
Bill of material
SFP3-10
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
FIX06
C
mm
VAR08
Append spanner slot processing
VAR10
SC Specify unit 1mm
mm
VAR12
SX Specify unit 1mm
mm
FIX08
W
0 mm
FIX10
L1
0 mm
VAR14
Additional plane machining
VAR16
FC Specify unit 1mm
mm
VAR18
WFC Specify unit 1mm
mm
VAR20
E Specify unit 1mm
mm
VAR22
A Specify unit 1mm
mm
FIX12
H
0.0 mm
VAR24
Additional V groove processing
VAR26
VC Specify unit 1mm
mm
VAR28
WVC Specify unit 1mm
mm
VAR30
F Specify unit 1mm
mm
FIX14
W
0 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D