??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
SFPAB4-25-F2-B0-P3-N2
HELP_VARIABLE
Company
PRiCi FA
Description
SFPAB,SFZAB,DXZ45SK - Linear Shaft - High Precision Standard - One End External Thread And One End Internal Thread
Bill of material
SFPAB4-25-F2-B0-P3-N2
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.004/-0.012 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
B Specify unit 1mm
mm
VAR12
P Selection
mm
VAR14
N Selection
mm
FIX08
(Y)Max.
mm
FIX10
R
mm
FIX12
C
mm
VAR16
Additional plane machining
VAR18
FC Specify unit 1mm
mm
VAR20
WFC Specify unit 1mm
mm
VAR22
E Specify unit 1mm
mm
VAR24
A Specify unit 1mm
mm
FIX14
H
0.0 mm
VAR26
For relief groove machining P size parts
FIX16
PC
0.0 mm
FIX18
F-B
0 mm
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D