??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
SFPACS8-25-F5-M6-N3-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
SFPAC,SFZAC,SFPACS,SFZACS,SFPCH,SFZCH - Linear Shaft - High Precision Standard - One End Threaded One End Tapped with Undercut
Bill of material
SFPACS8-25-F5-M6-N3-SC0
MODEL
Model
LV1
Shaft characteristics
TOL
D Tolerance
g6 mm
MAT
Material
Equivalent to SUJ2
SUR
Surface treatment
HN
Hardness
High frequency quenching 58HRC~
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.005/-0.014 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
External Thread
VAR12
M Selection
mm
VAR14
MMC Selection
mm
VAR16
MMS Selection
mm
VAR18
Internal Thread
VAR20
N(Coarse) Selection
mm
VAR22
NSC(Fine) Selection
mm
VAR24
SC Specify unit 1mm
mm
Enter value for VAR24
SC Specify unit 1mm
mm
cm
inch
ft
FIX06
W
mm
FIX08
L1
mm
VAR26
H Specify unit 1mm
mm
FIX10
d
mm
FIX12
C
Less than 0.5 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D