??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
SFPPF8-25-F2-P6-J5-M3
HELP_VARIABLE
Company
PRiCi FA
Description
SFPPF,SFZPF,DXZ95SK - Guide shaft-high precision type-one section guide cone-with step
Bill of material
SFPPF8-25-F2-P6-J5-M3
MODEL
Model
TOL
LV1 type
g6
MAT
Material
MAT2
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
DGC
-0.005/-0.014
VAR04
L minimum unit 1mm
mm
Enter value for VAR04
L minimum unit 1mm
mm
cm
inch
ft
VAR06
F minimum unit 1mm
mm
Enter value for VAR06
F minimum unit 1mm
mm
cm
inch
ft
VAR08
P minimum unit 1mm
mm
VAR10
J minimum unit 1mm
mm
VAR12
M (coarse tooth) selection
mm
FIX04
R
Less than 0.3 mm
FIX06
C
Less than 0.5 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D