??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
DZZ40S8
HELP_VARIABLE
Company
PRiCi FA
Description
DZZ40CB,DZZ40CN,DZZ41CB,DZZ41CN,DZZ40S,DZZ41S - Shaft Supports - compact
Bill of material
DZZ40S8
MODEL
Model
LV1
Type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR10
D
mm
FIX02
L
mm
FIX04
L1
mm
FIX06
Ha
mm
FIX08
B
11 mm
FIX10
T
mm
FIX12
T1
mm
FIX14
P
mm
FIX16
d1
mm
FIX18
d2
mm
FIX20
S
1.5 mm
FIX22
X
mm
FIX24
Y
mm
FIX26
M
5
FIX28
d
5.5 mm
FIX30
R
9 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D