??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
DZZ49S8
HELP_VARIABLE
Company
PRiCi FA
Description
DZZ49CB,DZZ49CN,DZZ49S,DZZ50CB,DZZ50CN,DZZ50S - Guide shaft bearing separation mounting hole through hole
Bill of material
DZZ49S8
MODEL
Model
LV1
Type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR10
D
mm
FIX02
L
19 mm
FIX04
D1
25 mm
FIX06
Ha
39 mm
FIX08
T
5 mm
FIX10
B
12 mm
FIX12
P
32 mm
FIX14
W
27 mm
FIX16
P1
25 mm
FIX18
F
20 mm
FIX20
d
3.5 mm
FIX22
X
7.5 mm
FIX24
Y
3.9 mm
FIX26
d1
7.5 mm
FIX28
d2
4.6 mm
FIX30
M
M4
FIX32
Accessory bolt M× length
M4×10
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D