??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
DZZ59CB8-25
HELP_VARIABLE
Company
PRiCi FA
Description
DZZ59CB,DZZ59CN - Guide shaft support side mounting hole
Bill of material
DZZ59CB8-25
MODEL
Model
MAT
Material
Equivalent to S45C
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR10
D
mm
VAR15
H
mm
FIX02
L
22 mm
FIX04
Ha
34 mm
FIX06
H2
5 mm
FIX08
T
12 mm
FIX10
L1
10 mm
FIX12
d
4.5 mm
FIX14
Stop set screw M
M4
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D