??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
SHJCS6-10
HELP_VARIABLE
Company
PRiCi FA
Description
SHJC,SHJCN,SHJCS,SHJCD,SHJCND,SHJCSD - Shaft Supports - Block Separation Standard Type
Bill of material
SHJCS6-10
MODEL
Model
LV1
Type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR10
D
mm
VAR15
H selection
mm
FIX02
L
mm
FIX04
B
mm
FIX06
Ha
mm
FIX08
P
mm
FIX10
d
4.5 mm
FIX12
d1
8 mm
FIX14
S
4.6 mm
FIX16
Q
mm
FIX18
F
5 mm
FIX20
h
mm
FIX22
C
2 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D