??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
SHTGA3-10
HELP_VARIABLE
Company
PRiCi FA
Description
SHTG,SHTGN,SHTGS,SHTGA,SHTGL,SHTGNL,SHTGSL,SHTGAL - Shaft Supports - T type separation standard
Bill of material
SHTGA3-10
MODEL
Model
LV1
Height H type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR10
D
mm
VAR15
H selection/Specify unit 0.1mm
mm
FIX02
L
38 mm
FIX04
B
8 mm
FIX06
Ha
16.0 mm
FIX08
t
4 mm
FIX10
W
22 mm
FIX12
P
30 mm
FIX14
d
3.5 mm
FIX16
E
13 mm
FIX18
Tightening Screw M
M3 Depth 6
FIX20
d2
3.5 mm
FIX22
d1
6.6 mm
FIX24
S
3.6 mm
FIX26
C
1.5 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D