??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
CT22T6-15
HELP_VARIABLE
Company
PRiCi FA
Description
CT22T,CT24T,CT25T,CT23T,CT26T - Flange type oil-free bushing Copper alloy standard flange inner diameter F7 type Inner diameter G6 type
Bill of material
CT22T6-15
MODEL
Model
LV1
LV1 type
Inner diameter F7 type
LV2
LV2 type
MAT
Material
Equivalent to High-strength brass alloy inlay solid lubricant
CODE
Code
VAR15
ds
mm
FIX02
F7
+0.022/+0.010 mm
VAR20
L
mm
FIX04
D
10 mm
FIX06
h7
0/-0.015 mm
FIX08
Ha
25 mm
FIX10
T
4 mm
FIX12
t
2.3 mm
FIX14
d1
3.5 mm
FIX16
d2
6.0 mm
FIX18
P.C.D.
17 mm
FIX20
W
20 mm
FIX22
F
0 mm
FIX24
A
17 mm
FIX26
duantouneiljiaoluoshuan
M3-10*2
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D