??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
CT35T5-10
HELP_VARIABLE
Company
PRiCi FA
Description
CT35T - Oil free bushing
Bill of material
CT35T5-10
MODEL
Model
CT35T5-10
LV1
LV1 type
Bronze shoulder type
MAT
Material
Equivalent to Special bronze casting
CODE
Code
CT35T
VAR10
d
mm
VAR15
L
mm
FIX02
E7
+0.032/+0.020 mm
FIX04
D
9 mm
FIX06
r6
+0.028/+0.019 mm
FIX08
bihou(N)
2 mm
FIX10
Ha
14 mm
FIX12
t 0/-0.1
2 mm
FIX14
jizhunchicun
9 mm
FIX16
rongcha(H7)
+0.015/0 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D