??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
CT36T6-15
HELP_VARIABLE
Company
PRiCi FA
Description
CT36T,CT37T - Oil free bushing Bronze standard flange type
Bill of material
CT36T6-15
MODEL
Model
LV1
LV1 type
MAT
Material
Equivalent to Special bronze casting
CODE
Code
VAR10
d
mm
FIX02
F7
+0.022/+0.010 mm
VAR15
L
mm
FIX04
D
10 mm
FIX06
h7
0/-0.015 mm
FIX08
Ha
25 mm
FIX10
T
4 mm
FIX12
t
2.3 mm
FIX14
d1
3.5 mm
FIX16
d2
6.0 mm
FIX18
PCD
17 mm
FIX20
F
0 mm
FIX22
A
17 mm
FIX24
duantouneiljiaoluoshuan
M3-10*2
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D