??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
CT38C6
HELP_VARIABLE
Company
PRiCi FA
Description
CT38C,CT39C - Oil free bushing
Bill of material
CT38C6
MODEL
Model
LV1
LV1 type
MAT
Material
Equivalent to SS400,High-strength brass alloy inlay solid lubricant
SUR
Surface treatment
Electroless Nickel Plating
CODE
code
VAR10
d
mm
FIX02
D
14 mm
FIX04
L
mm
FIX06
L1
5 mm
FIX08
T
5 mm
FIX10
Ha
20 mm
FIX12
B
17 mm
FIX14
M
14*1.5
FIX16
m
8 mm
FIX18
(e)
19.6 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D