??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
CT85A6
HELP_VARIABLE
Company
PRiCi FA
Description
CT84A,CT86A,CT85A,CT87A,CT88A,CT89A - Oil Free Bushing Standard Flanged Mounting Assembly Internal Dry Bushing Type
Bill of material
CT85A6
MODEL
Model
LV1
LV1 type
LV2
LV2 type
MAT
Material
Equivalent to Aluminum alloy
CODE
Code
VAR10
d
mm
FIX02
rongcha(d)
+0.065/0 mm
FIX04
D
12 mm
FIX06
rongcha(D)
0/-0.013 mm
FIX08
L
mm
FIX10
L1
5 mm
FIX12
S
mm
FIX14
Ha
28 mm
FIX16
T
5 mm
FIX18
d1
3.5 mm
FIX20
d2
6.0 mm
FIX22
t
3.2 mm
FIX24
PCD
20 mm
FIX26
K
22 mm
FIX28
F
0 mm
FIX30
A
20 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D