??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
CTHB11T15-30
HELP_VARIABLE
Company
PRiCi FA
Description
CTHB11T - Self lubricating sliding plate small copper alloy 10mm type
Bill of material
CTHB11T15-30
MODEL
Model
CTHB11T15-30
MAT
Material
Special high-strength brass
ATT
Attachment
Low head bolt M5 × 20
CODE
Code
CTHB11T
VAR02
W
mm
VAR04
L
mm
FIX02
l
14 mm
FIX04
l1
0 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D