??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
CTHB12T18-50
HELP_VARIABLE
Company
PRiCi FA
Description
CTHB12T - Self lubricating thin sliding plate copper alloy 5mm type
Bill of material
CTHB12T18-50
MODEL
Model
CTHB12T18-50
MAT
Material
High strength brass graphite (embedded)
ATT
Attachment
Special hexagonal flat head bolt
CODE
Code
CTHB12T
VAR02
W
mm
VAR04
L
mm
FIX02
l
20 mm
FIX04
l1
0 mm
FIX06
d
6.5 mm
FIX08
h
1.0 mm
FIX10
Installation hole type
2 holes
FIX12
Attached installation screws
M6×16
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D