??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
OBFFM6
HELP_VARIABLE
Company
PRiCi FA
Description
OBFFM,CT78CS - Oil Free Bushings - miniature Flanged Housing Units
Bill of material
OBFFM6
MODEL
Model
LV1
sealing ring
HMAT
Housing Material
Equivalent to S45C
HSUR
Housing Surface treatment
Electroless Nickel Plating
BMAT
Bushing Material
Oil-free copper alloy
CODE
Code
VAR02
d
mm
FIX02
d Tolerance
+0.022/0 mm
FIX04
D
12 mm
FIX06
L
22 mm
FIX08
Bh7
22.5 mm
FIX10
T
6 mm
FIX12
M
M3
FIX14
P.C.D.
17 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D