??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
CT101A10
HELP_VARIABLE
Company
PRiCi FA
Description
OBFUT,CT101A,CT83AS,CT101AS - Oil Free Bushing Square Mounting Assembly Heightened Standard
Bill of material
CT101A10
MODEL
Model
LV1
LV1 type
MAT
Material
Equivalent to Aluminum alloy,High-strength copper alloy inlaid solid lubricant
ATT
With or without seal
CODE
Code
VAR10
d
mm
FIX02
rongcha
+0.028/0 mm
FIX04
h
19 mm
FIX06
W
26 mm
FIX08
Ha
32 mm
FIX10
D
15.1 mm
FIX12
L
mm
FIX14
L1
mm
FIX16
L2
mm
FIX18
S
mm
FIX20
T
6 mm
FIX22
M1
M6
FIX24
M2
M5
FIX26
d1*t
8*6(M4)
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D