??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
SGVR1-20
HELP_VARIABLE
Company
PRiCi FA
Description
SGVR - Cross Roller Guides
Bill of material
SGVR1-20
MODEL
Model
SGVR1-20
MAT
Material
Alloy steel
HN
Hardness
More than 58HRC
CODE
Code
SGVR
VAR02
No.
VAR04
L Selection
mm
FIX02
Maximum stroke
12 mm
FIX04
Combined size E
8.5 mm
FIX06
Combined size A
4 mm
FIX08
Mounting size n×F
1×10 mm
FIX10
Mounting size G
5.0 mm
FIX12
Mounting size B
3.9 mm
FIX14
Mounting size C
1.8 mm
FIX16
Mounting size M
M2
FIX18
Mounting size d
1.65 mm
FIX20
Mounting size D
3.0 mm
FIX22
Mounting size h
1.4 mm
FIX24
Mounting size T
1.5 mm
FIX26
Roller size Da
1.5
FIX28
Roller size R
14.0 mm
FIX30
Roller size V
2.0
FIX32
Roller size P
2.5
FIX34
Number of rollers
5
FIX36
Allowable preload
-0.002 mm
FIX38
Rated load (per roller) Cz
0.1 kN
FIX40
Rated load (per roller) Coz
0.07 kN
FIX42
Weight (track)
0.11 kg/m
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D