??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
ZCEW12-42
HELP_VARIABLE
Company
PRiCi FA
Description
ZCEW,Z2CEW,Z3CEW - Linear Guides - ZCE Type-Wide Block Type-Ordinary grade
Bill of material
ZCEW12-42
MODEL
Model
LV1
Precision
Ordinary level
MAT
Material
Stainless steel
HN
Hardness
58HRC~
AOT
Heat resistant temperature
-40~80℃
QTY
Number of Blocks
CODE
Code
VAR02
H
mm
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
VAR06
Change of end face to the hole distance
FIX02
Rail hole pitch from left side S Specify unit 0.5mm
mm
FIX04
Rail hole pitch from right side T Specify unit 0.5mm
mm
VAR08
First slider position
mm
Enter value for VAR08
First slider position
mm
cm
inch
ft
VAR10
Second slider position
mm
VAR12
Third slider position
mm
FIX06
W1
6.0 mm
FIX08
B
30 mm
FIX10
L1
41.2 mm
FIX12
L2
28.0 mm
FIX14
V1
21 mm
FIX16
V2
12 mm
FIX18
S1
M3 mm
FIX20
i
3.0 mm
FIX22
b
9 mm
FIX24
H1
6.5 mm
FIX26
C
18 mm
FIX28
d×G×h
3.5×6×3.5 mm
FIX30
N
10 mm
FIX32
P
30 mm
FIX34
Basic Load Rating C (Dynamic)
2.03 kN
FIX36
Basic Load Rating Co (Static)
3.61 kN
FIX38
Allowable Static Moment M1·M2
13.70 N·m
FIX40
Allowable Static Moment M3
33.2 N·m
FIX42
Mass Block
37.0 g
FIX44
Mass (Guide Rail)
0.940 kg/m
VAR14
Preload class
VAR18
Additional orifice in Guide Rail
FIX46
a
0 mm
FIX48
M
-
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D