??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
ZG2BCE24-160-10
HELP_VARIABLE
Company
PRiCi FA
Description
ZG2BC,ZG2BCB.ZG2BCA,ZG2BCE,ZG2BCEB,ZG2BCEA,ZG2BE,ZG2BEB,ZG2BEA - Height Adjusting Blocks for Linear Guides - High Precision Type-Set of GangMachined 2 pcs
Bill of material
ZG2BCE24-160-10
MODEL
Model
LV1
type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
No.
mm
VAR04
L Selection
mm
VAR06
T specify unit 1mm
mm
Enter value for VAR06
T specify unit 1mm
mm
cm
inch
ft
FIX02
C
15 mm
FIX04
K
3 mm
FIX06
Q
3 mm
FIX08
N
20.0 mm
FIX10
P
60 mm
FIX12
N1
50.0 mm
FIX14
P1
60 mm
FIX16
Threaded hole M
M3
FIX18
d
5.5 mm
FIX20
G
9.5 mm
FIX22
h
6.0 mm
FIX24
M Number of holes
3
FIX26
S Number of holes
2
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D