??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ZGPU23
HELP_VARIABLE
Company
PRiCi FA
Description
ZGPU - Linear Guide Accessories - Linear Guide Lock Plates
Bill of material
ZGPU23
MODEL
Model
ZGPU23
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
CODE
Code
ZGPU
VAR02
L
mm
FIX02
T
6 mm
FIX04
S
11.5 mm
FIX06
P
11 mm
FIX08
d
5.5 mm
FIX10
M
5 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D