??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
ZGTA1
HELP_VARIABLE
Company
PRiCi FA
Description
ZGTA - Guide Location-Simplified Linear Locks
Bill of material
ZGTA1
MODEL
Model
ZGTA1
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
CODE
Code
ZGTA
VAR02
T
mm
FIX02
L
2.8 mm
FIX04
D
5 mm
FIX06
D Tolerance
-0.01/-0.06
FIX08
A
4 mm
FIX10
A1
8 mm
FIX12
S
7 mm
FIX14
B
0.4 mm
FIX16
d
2.4 mm
FIX18
d1
4.6 mm
FIX20
Mounting Hole Dimension D1
5 mm
FIX22
Mounting Hole Dimension P
4 mm
FIX24
Mounting Hole Dimension h
3 mm
FIX26
Mounting Hole Dimension M
M2 mm
FIX28
Mounting Hole Dimension C(min)
5.1 mm
FIX30
Mounting Screw
Phillips Flat Head Screws M2x8 mm
FIX32
(Recommendation) Clamp Power
1.0
FIX34
Mass
0.6 g
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D