??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
P5GS14K0401-100
HELP_VARIABLE
Company
PRiCi FA
Description
P5GS14K,P7GS14K - Ball Screws - High cost performance - Type K
Bill of material
P5GS14K0401-100
MODEL
Model
LV1
Accuracy Grade
LV2
Thread direction
Right thread
SMAT
Screw shaft material
S55C
SHN
Screw shaft hardness
Medium cycle heat treatment 58~62HRC
NMAT
Nut material
SCM420H
NHN
Nut hardness
Carburizing heat treatment
CODE
Code
VAR02
Outside diameter d
mm
VAR04
Lead
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
VAR08
Nut position
mm
Enter value for VAR08
Nut position
mm
cm
inch
ft
FIX02
D
10 mm
FIX04
A
20 mm
FIX06
B
3.0 mm
FIX08
L1
12 mm
FIX10
W
15 mm
FIX12
H
14 mm
FIX14
X
2.9 mm
FIX16
Z
- mm
FIX18
rigid
5 kgf/um
FIX20
Basic rated load Ca(dynamic)
64 kgf
FIX22
Basic rated load Coa(static)
97 kgf
FIX24
Ball diameter Da
0.8 mm
FIX26
Steel ball laps n
1×2
FIX28
D1
4 mm
FIX30
D1 tolerance
-0.001/-0.006 mm
FIX32
B1
3.0 mm
FIX34
B1 tolerance
0/-0.006 mm
FIX36
F1
5.0 mm
FIX38
E1
18.0 mm
FIX40
M1
M4×0.5 mm
FIX42
S1
6.5 mm
FIX43
S2×D3
0 mm
FIX44
D2
3 mm
FIX46
D2 tolerance
-0.002/-0.010 mm
FIX48
B2
2.7 mm
FIX50
B2 tolerance
±0.03 mm
FIX52
F2
4.35 mm
FIX54
E2
7 mm
FIX56
G2
0.50 mm
VAR10
No machining added on the support side shaft end
VAR12
Change direction of nut
VAR14
No Retaining Ring Groove on Support Side Shaft End
VAR16
Changes the machining on the support side
VAR18
Q Specify unit 1mm
mm
VAR20
G Specify unit 1mm
mm
VAR22
Change Support Side Shaft End Length
VAR24
FC Specify unit 1mm
mm
VAR26
Tapped Hole on Support Side Shaft End
VAR28
MC Specify unit 1mm
mm
FIX58
M
- mm
VAR30
Wrench Flats on Fixed Side
FIX60
S1
0 mm
FIX62
S2
0 mm
FIX64
S3
0 mm
VAR32
Keyway on Fixed Side Shaft End
VAR34
KC Specify unit 1mm
mm
VAR36
Keyway on Fixed Side Shaft End Specified
VAR38
K Specify unit 1mm
mm
VAR40
S Specify unit 1mm
mm
VAR42
Flat Machined on Fixed Side Shaft End
VAR44
SC Specify unit 1mm
mm
VAR46
SWC Specify unit 1mm
mm
VAR48
SGC Specify unit 1mm
mm
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D