??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
PBST2505-200
HELP_VARIABLE
Company
PRiCi FA
Description
PBST2505,PBST2510,PBSR2505,PBSR2510,PBSR2525,PBSRL2505,PBSRL2510,PBSRL2525 - Rolled Ball Screws - Shaft Dia. 25 - Lead 5·10·25 - Accuracy Grade C7 · C10
Bill of material
PBST2505-200
MODEL
Model
LV1
Type
LV2
Accuracy Grade
LV3
Twisting Direction
Righ
SMAT
Screw shaft material
S55C
SHN
Screw shaft hardness
Induction Hardened 56~62HRC
SSUR
Screw shaft Surface Treatment
NMAT
Nut material
SCM420H
NHN
Nut hardness
Induction Hardened 56~62HRC
NSUR
Nut Surface Treatment
Phosphate Conversion Coating
CODE
Code
VAR02
Outside diameter d
mm
VAR04
Lead
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
VAR08
F select (Specify unit 1mm)
mm
VAR10
P select (Specify unit 1mm)
mm
VAR12
Nut position
mm
Enter value for VAR12
Nut position
mm
cm
inch
ft
FIX02
Z
82 mm
FIX04
La
40 mm
FIX06
B
30 mm
FIX08
E
10 mm
FIX10
D
43 mm
FIX12
H
67 mm
FIX14
C
55 mm
FIX16
V
43 mm
FIX18
d
5.5 mm
FIX20
Basic Load Rating C (Dynamic)
6.6 kN
FIX22
Basic Load Rating Co(Static)
18.7 mm
VAR14
No machining added on the support side shaft end
VAR16
Change direction of nut
VAR18
No Retaining Ring Groove on Support Side Shaft End
VAR20
Changes the machining on the support side
VAR22
Q Specify unit 1mm
mm
VAR24
G Specify unit 1mm
mm
VAR26
Change Support Side Shaft End Length
VAR28
FC Specify unit 1mm
mm
VAR30
Tapped Hole on Support Side Shaft End
VAR32
MC Specify unit 1mm
mm
VAR34
Wrench Flats on Fixed Side
VAR36
Keyway on Fixed Side Shaft End
VAR38
KC Specify unit 1mm
mm
VAR40
Keyway on Fixed Side Shaft End Specified
VAR42
K Specify unit 1mm
mm
VAR44
S Specify unit 1mm
mm
VAR46
Flat Machined on Fixed Side Shaft End
VAR48
SC Specify unit 1mm
mm
VAR50
SWC Specify unit 1mm
mm
VAR52
SGC Specify unit 1mm
mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D