??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
PBSW8
HELP_VARIABLE
Company
PRiCi FA
Description
PBSW,PBSWF,PBSWG - Support Units - Fixed Side - square - standard type·With locating pass type
Bill of material
PBSW8
MODEL
Model
LV1
Type
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
BLV
Bearing level
CODE
Code
VAR02
No.
FIX02
d1
8 mm
FIX04
L
23 mm
FIX06
L1
- mm
FIX08
L2
26.0 mm
FIX10
L3
4 mm
FIX12
B
52 mm
FIX14
H
32 mm
FIX16
b
26.0 mm
FIX18
h
17 mm
FIX20
B1
25 mm
FIX22
H1
26 mm
FIX24
P
38 mm
FIX26
F
20 mm
FIX28
X
6.6 mm
FIX30
Y
11 mm
FIX32
Z
11 mm
FIX34
M
M3 mm
FIX36
T
14 mm
FIX38
C2
- mm
FIX40
C1
- mm
FIX95
PDF
PDF mm
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D