??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
PBSWC6
HELP_VARIABLE
Company
PRiCi FA
Description
PBSWC - Support Units-Fixed Side Square - Economical Type
Bill of material
PBSWC6
MODEL
Model
PBSWC6
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
CODE
Code
PBSWC
VAR02
No.
FIX02
d
6 mm
FIX04
L
20 mm
FIX06
L1
5.5 mm
FIX08
L2
22.0 mm
FIX10
L3
3.5 mm
FIX12
B
42 mm
FIX14
Ha
25 mm
FIX16
h
13 mm
FIX18
B1
18 mm
FIX20
H1
20 mm
FIX22
P
30 mm
FIX24
d1
5.5 mm
FIX26
d2
9.5 mm
FIX28
l
11 mm
FIX30
M(Fine)
M6×0.75
FIX32
T
12 mm
FIX34
Oil Seal Applicable Shaft Dia.
9.5 mm
FIX95
PDF
PDF mm
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D